Klauke 165210 Ring terminal Cross section (max.)=10 mm² Hole Ø=10.5 mm Not

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

165210

Part Number
165210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 0.50 - 10 mm²
Cross section(mm²) 10 Cross section (max.)(mm²) 10 Hole Ø(mm) 10.5
Insulation type Not insulated Manufacturer part # 165210 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.5 Product type Ring terminal Support sleeve No
Thread size M10 Type (manufacturer type) 165210

This page is Klauke 165210 Ring terminal Cross section (max.)=10 mm² Hole Ø=10.5 mm Not, part number 165210.
You can find the detail information about specifications and dimensions on part number 165210.

Tech Support