Crimp cable lug 180 ° M8 50 mm² Hole Ø: 8.5 mm Klauke 706F8 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

706F8

Part Number
706F8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 50
Hole Ø(mm) 8.5 Manufacturer part # 706F8 Product type Crimp cable lug
Thread size M8 Type (manufacturer type) 706F8

This page is Crimp cable lug 180 ° M8 50 mm² Hole Ø: 8.5 mm Klauke 706F8 1 pc(s), part number 706F8.
You can find the detail information about specifications and dimensions on part number 706F8.

Tech Support