Crimp cable lug 180 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 706F10 1 pc(s)

Crimp cable lug  180 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 706F10 1 pc(s)
  • Volume Discount

Product Details:

Manufacturer part number: 706F10

Brand: KLAUKE

Price: 3.61

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

706F10

Part Number
706F10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 50
Hole Ø(mm) 10.5 Manufacturer part # 706F10 Product type Crimp cable lug
Thread size M10 Type (manufacturer type) 706F10

This page is Crimp cable lug 180 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 706F10 1 pc(s), part number 706F10.
You can find the detail information about specifications and dimensions on part number 706F10.

Tech Support