Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Connectors (General Purpose)
Connectors (Options, Others)
Crimp cable lug 45 ° M6 16 mm² Hole Ø: 6.5 mm Klauke 43R645 1 pc(s)
Configure
Clear all
Est. shipping days
All
Within 3 working days
KLAUKE
Crimp cable lug 45 ° M6 16 mm² Hole Ø: 6.5 mm Klauke 43R645 1 pc(s)
Catalog
Part number:
43R645
Clear
Add to "My Components"
Similar products
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
43R645
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
2.05 €
(
2.44 €
)
3 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...