Crimp cable lug 180 ° M12 70 mm² Hole Ø: 13 mm Klauke 7R12 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7R12

Part Number
7R12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 70
Hole Ø(mm) 13 Manufacturer part # 7R12 Material (details) Cu. tin-plated surface
Product type Crimp cable lug Thread size M12 Type (manufacturer type) 7R12
Type (misc.) Without inspection hole Cross section 70 mm"

This page is Crimp cable lug 180 ° M12 70 mm² Hole Ø: 13 mm Klauke 7R12 1 pc(s), part number 7R12.
You can find the detail information about specifications and dimensions on part number 7R12.

Tech Support