Crimp cable lug 180 ° M8 70 mm² Hole Ø: 8.5 mm Klauke 7R8 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7R8

Part Number
7R8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 70
Hole Ø(mm) 8.5 Manufacturer part # 7R8 Material (details) Cu. tin-plated surface
Product type Crimp cable lug Thread size M8 Type (manufacturer type) 7R8
Type (misc.) Without inspection hole Cross section 70 mm"

This page is Crimp cable lug 180 ° M8 70 mm² Hole Ø: 8.5 mm Klauke 7R8 1 pc(s), part number 7R8.
You can find the detail information about specifications and dimensions on part number 7R8.

Tech Support