Crimp cable lug 90 ° M6 35 mm² Hole Ø: 6.5 mm Klauke 45R6 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45R6

Part Number
45R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 90 Contact material Copper silver plated Cross section (max.)(mm²) 35
Hole Ø(mm) 6.5 Manufacturer part # 45R6 Product type Crimp cable lug
Thread size M6 Type (manufacturer type) 45R6 Type (misc.) 90 °

This page is Crimp cable lug 90 ° M6 35 mm² Hole Ø: 6.5 mm Klauke 45R6 1 pc(s), part number 45R6.
You can find the detail information about specifications and dimensions on part number 45R6.

Tech Support