Klauke 6203 Ring terminal Cross section (max.)=1 mm² Hole Ø=3.2 mm Partial

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6203

Part Number
6203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Contact material Cathode copper. tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Hole Ø(mm) 3.2
Insulation type Partially insulated Insulation material Polyamide Manufacturer part # 6203
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 0.5 Product type Ring terminal
Support sleeve No Thread size M3 Type (manufacturer type) 6203

This page is Klauke 6203 Ring terminal Cross section (max.)=1 mm² Hole Ø=3.2 mm Partial, part number 6203.
You can find the detail information about specifications and dimensions on part number 6203.

Tech Support