Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Connectors (General Purpose)
Connectors (Options, Others)
Crimp cable lug 180 ° M6 16 mm² Hole Ø: 6.5 mm Klauke 3R6 1 pc(s)
Confirmed
Clear all
Est. shipping days
All
Within 3 working days
KLAUKE
Crimp cable lug 180 ° M6 16 mm² Hole Ø: 6.5 mm Klauke 3R6 1 pc(s)
Catalog
Part number:
3R6
Clear
Add to "My Components"
Similar products
Quantity:
Add to cart
Loading...
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
3R6
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
1.33 €
(
1.58 €
)
3 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...
Part number has been confirmed