Klauke 165310 Ring terminal Cross section (max.)=16 mm² Hole Ø=10.5 mm Not

Klauke 165310 Ring terminal  Cross section (max.)=16 mm² Hole Ø=10.5 mm Not
  • Volume Discount

Product Details:

Manufacturer part number: 165310

Brand: KLAUKE

Price: 1.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

165310

Part Number
165310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 0.50 - 16 mm²
Cross section(mm²) 16 Cross section (max.)(mm²) 16 Hole Ø(mm) 10.5
Insulation type Not insulated Manufacturer part # 165310 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.5 Product type Ring terminal Support sleeve No
Thread size M10 Type (manufacturer type) 165310

This page is Klauke 165310 Ring terminal Cross section (max.)=16 mm² Hole Ø=10.5 mm Not, part number 165310.
You can find the detail information about specifications and dimensions on part number 165310.

Tech Support