U terminal (94C8)

U terminal 94C8
  • Volume Discount

Product Details:

Manufacturer part number: 94C8

Brand: KLAUKE

Price: 0.73

Delivery time: 3 Days


Technical Data:

Colour: Silver

Contact material: Copper silver plated

Cross-section range: 4 mm² (max)

Cross section (max.): 4 mm²

Insulation type: Not insulated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94C8

Part Number
94C8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Manufacturer part # Min. cross section
(mm²)
Thread size Type (manufacturer type) RoHS-compliant

0.73 €

1 Available 3 Days SilverCopper silver plated4 mm² (max)4Not insulated94C8-M894C8-

Loading...

  1. 1

Basic information

Product type U terminal

This page is U terminal, part number 94C8.
You can find the detail information about specifications and dimensions on part number 94C8.

Variation of this product

Part Number
652C6
653C6
92C4
95C6
95C8
96C5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Manufacturer part # Min. cross section
(mm²)
Thread size Type (manufacturer type) RoHS-compliant

1.33 €

1 Available 3 Days RedCopper silver plated10 mm² (max)10Partially insulated652C6-M5652C6-

1.53 €

1 Available 3 Days BlueCopper silver plated16 mm² (max)16Partially insulated653C6-M6653C6-

0.32 €

1 Available 3 Days SilverCopper silver plated1.5 mm² (max)1.5Not insulated92C4-M492C4-

0.55 €

1 Available 3 Days SilverCopper silver plated6 mm² (max)6Not insulated95C6-M695C6-

0.71 €

1 Available 3 Days SilverCopper silver plated6 mm² (max)6Not insulated95C8-M895C8-

0.85 €

1 Available 3 Days SilverCopper silver plated10 mm² (max)10Not insulated96C5-M596C5-

Tech Support