Twin ferrule set【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST15B

Part Number
ST15B
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

200 Pieces Per Package

1 pack Available 29 Days

Loading...

  1. 1

Basic information

Colour Grey|Red|Black|Blue Cross section (max.)(mm²) 2.5 Insulation type Partially insulated
Manufacturer part # ST15B Min. cross section(mm²) 0.75 Product type Twin ferrule set
Type (manufacturer type) ST15B

This page is Twin ferrule set, part number ST15B.
You can find the detail information about specifications and dimensions on part number ST15B.

Tech Support