Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
433R185 |
433R240 |
434R300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
39.64 € | 1 | Available | 21 Days | 300 - 300 mm² | 300 | 433R185 | 300 | 433R185 | |
39.64 € | 1 | Available | 21 Days | 300 - 300 mm² | 300 | 433R240 | 300 | 433R240 | |
67.20 € | 1 | Available | 21 Days | 400 - 400 mm² | 400 | 434R300 | 400 | 434R300 |
Loading...
Colour | Silver | Contact material | Aluminium | Product type | Push-fit reducer |
---|---|---|---|---|---|
RoHS-compliant | Yes |