Manufacturer part number: 700WS
Brand: KLAUKE
Price: 2.05 €
Delivery time: 3 Days
Colour: Yellow
Connector features: + heatshrink
Contact material: Tin plated
Cross-section range: 6 mm² (max)
Cross section (max.): 6 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
700WS
Part Number
|
---|
700WS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | Yellow | + heatshrink | Tin plated | 6 mm² (max) | 6 | PA | 700WS | - | 700WS | 10 | 11 |
Loading...
Product type | Butt joint |
---|
This page is Butt joint , part number 700WS.
You can find the detail information about specifications and dimensions on part number 700WS.
Configure
Basic Attributes
Min. cross section(mm²)
Colour
Connector features
Contact material
Cross-section range
Cross section (max.)(mm²)
Insulation material
Manufacturer part #
Type (manufacturer type)
AWG max.
AWG (min.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
124R |
680WS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 25 mm² (max) | 25 | - | 124R | - | 124R | 3 | - | |
1.33 € | 1 | Available | 3 Days | Blue | + heatshrink | Tin plated | 1.50 - 2.50 mm² | 2.5 | PA | 680WS | 1.5 | 680WS | 13 | 15 |