Manufacturer part number: 148R
Brand: KLAUKE
Price: 0.11 €
Delivery time: 3 Days
Cross-section range: 1.50 mm² (max)
Cross section (max.): 1.5 mm²
Manufacturer part #: 148R
Type (manufacturer type): 148R
AWG max.: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
148R
Part Number
|
---|
148R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Type (manufacturer type) | AWG max. | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|
0.11 € | 1 | Available | 3 Days | 1.50 mm² (max) | 1.5 | 148R | 148R | 15 | - |
Loading...
Colour | Silver | Contact material | Copper silver plated | Product type | Parallel connector |
---|
This page is Parallel connector, part number 148R.
You can find the detail information about specifications and dimensions on part number 148R.
Part Number |
---|
149R |
150R |
151R |
155R |
156R |
157R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Type (manufacturer type) | AWG max. | RoHS-compliant |
---|---|---|---|---|---|---|---|---|---|---|
0.15 € | 1 | Available | 3 Days | 2.5 mm² (max) | 2.5 | 149R | 149R | 13 | - | |
0.19 € | 1 | Available | 3 Days | 4 mm² (max) | 4 | 150R | 150R | 11 | - | |
0.17 € | 1 | Available | 3 Days | 6 mm² (max) | 6 | 151R | 151R | 10 | - | |
1.01 € | 1 | Available | 3 Days | 35 mm² (max) | 35 | 155R | 155R | 2 | - | |
1.53 € | 1 | Available | 3 Days | 50 mm² (max) | 50 | 156R | 156R | - | - | |
2.05 € | 1 | Available | 3 Days | 70 mm² (max) | 70 | 157R | 157R | - | - |