U terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
92C3
92C6
97C8
1652C5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross-section range Cross section (max.)
(mm²)
Manufacturer part # Thread size Type (manufacturer type)

0.32 €

1 Available 16 Days 1.5 mm² (max)1.592C3M392C3

0.32 €

1 Available 3 Days 1.5 mm² (max)1.592C6M692C6

1.33 €

1 Available 3 Days 16 mm² (max)1697C8M897C8

0.51 €

1 Available 3 Days 10 mm² (max)101652C5M51652C5

Loading...

  1. 1

Basic information

Colour Silver Contact material Copper silver plated Insulation type Not insulated
Product type U terminal

Tech Support