Configure

Crimp connector set【1 to 2377 pieces】

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Colour

Connector features

Insulation type

Manufacturer part #

Type (manufacturer type)

RoHS-compliant

Minimum order quantity
-
-
-
LBOXX50B
LBOXX50B
Yes
1 pieces
Blue|Red|Grey|Yellow|Silver
+ crimper|+ wire stripper|+ blade terminal receptacle|+ blade terminals|+ ring terminals|+ ferrules|+ butt connectors
Partially insulated
LBOXX230B
LBOXX230B
-
1 packs

2377 pieces

-
-
-
SK50B
SK50B
Yes
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,015.53 €
( 1,208.48 € )
20 working days
971.80 €
( 1,156.44 € )
3 working days
1,000.23 €
( 1,190.27 € )
3 working days