Electrical Connection Systems-Crimp Cable Lug, Bullet receptacle / Not insulated, Insulated, Partially Insulated (1R5)

Electrical Connection Systems-Crimp Cable Lug, Bullet receptacle / Not insulated, Insulated, Partially Insulated 1R5
  • Volume Discount

Product Details:

Manufacturer part number: 1R5

Brand: KLAUKE

Price: 0.69

Delivery time: 3 Days


Technical Data:

Colour: -

Connection angle: 180 °

Contact material: Copper silver plated

Cross-section range: -

Cross section (max.): 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1R5

Part Number
1R5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection angle
(°)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Product type Thread size Type (manufacturer type) Pin diameter
(mm)
RoHS-compliant

0.69 €

1 Available 3 Days -180Copper silver plated-6Not insulated-1R5-Crimp cable lugM51R5-Yes

Loading...

  1. 1

This page is Electrical Connection Systems-Crimp Cable Lug, Bullet receptacle / Not insulated, Insulated, Partially Insulated, part number 1R5.
You can find the detail information about specifications and dimensions on part number 1R5.

Variation of this product

Part Number
101R8BK
102R5
102R6
1R6MS
1R8MS
202R8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection angle
(°)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Product type Thread size Type (manufacturer type) Pin diameter
(mm)
RoHS-compliant

0.73 €

1 Available 3 Days -180--6Not insulated-101R8BK-Crimp cable lugM8101R8BK-Yes

1.33 €

1 Available 3 Days -180Copper silver plated-10Not insulated-102R5-Crimp cable lugM5102R5--

1.33 €

1 Available 3 Days -180Copper silver plated-10Not insulated-102R6-Crimp cable lugM6102R6--

0.71 €

1 Available 3 Days -180Copper silver plated-6Not insulated-1R6MS-Crimp cable lugM61R6MS-Yes

0.73 €

1 Available 3 Days -180Copper silver plated-6Not insulated-1R8MS-Crimp cable lugM81R8MS-Yes

3.61 €

1 Available 3 Days -180Aluminium--Not insulated-202R810Crimp cable lugM8202R8-Yes

Tech Support