Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
202K111-25-0 |
202K121-25-0 |
202K132-25-0 |
202K142-25-0 |
202K142-25/86-0 |
222K121-25-0 |
222K163-25-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Heatshrink features | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
20.65 € | 1 | 3 Days | with sealing lip | 202K111-25-0 | 17 | 6.9 | 39 | 202K111-25-0 | ||
22.15 € | 1 | 3 Days | incl. lip seal and eye | 202K121-25-0 | 24 | 10.4 | 38 | 202K121-25-0 | ||
19.45 € | 1 | 3 Days | incl. lip seal and eye | 202K132-25-0 | 30 | 14.2 | 55 | 202K132-25-0 | ||
25.76 € | 1 | 3 Days | incl. lip seal and eye | 202K142-25-0 | 31 | 18 | 67 | 202K142-25-0 | ||
30.95 € | 1 | 3 Days | incl. lip seal and eye | 202K142-25/86-0 | 31 | 18 | 67 | 202K142-25/86-0 | ||
19.95 € | 1 | 3 Days | incl. lip seal and eye | 222K121-25-0 | 24 | 10.4 | - | 222K121-25-0 | ||
32.83 € | 1 | 3 Days | incl. lip seal and eye | 222K163-25-0 | 43 | 28.2 | - | 222K163-25-0 |
Loading...
Adhesive (yes/no) | Yes | Colour | Black | Halogen-free | No |
---|---|---|---|---|---|
Material | Elastomer | Max. temperature(°C) | +105 | Min. temperature(°C) | -30 |
Product type | Premolded heatshrink | RoHS-compliant | Yes | Shrinkage | 2:1 |