Pin Connector (PC10G1)

Pin Connector PC10G1
  • Volume Discount

Product Details:

Manufacturer part number: PC10G1

Brand: ECON CONNECT

Price: 1.85

Delivery time: 3 Days


Technical Data:

Manufacturer part #: PC10G1

Pins per row: 5

Total number of pins: 10

Type (manufacturer type): PC10G1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PC10G1

Part Number
PC10G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

1.85 €

1 Available 3 Days PC10G1510PC10G1

Loading...

  1. 1

Basic information

Board contact surface Gold plated Case material PBT Colour Black
Connection (components) Cut & Clip Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight
Connector contact surface Gold plated Contact material Copper alloy Contact spacing(mm) 1.27
Max. temperature(°C) 105 Min. temperature(°C) -40 Nominal current(A) 1
No. of rows 2 Packaging type (components) Tray Product type Pin connector
RoHS-compliant Ja Actuation direction Perpendicular (to the PCB) Packaging type (details) (components) Tray

This page is Pin Connector, part number PC10G1.
You can find the detail information about specifications and dimensions on part number PC10G1.

Variation of this product

Part Number
PC16G1
PC20G1
PC34G1
PC40G1
PC8G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

1.85 €

1 Available 3 Days PC16G1816PC16G1

2.05 €

1 Available 3 Days PC20G11020PC20G1

2.37 €

1 Available 8 Days PC34G11734PC34G1

2.37 €

1 Available 3 Days PC40G12040PC40G1

1.53 €

1 Available 3 Days PC8G148PC8G1

Tech Support