Spacer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D3X05A5MH
D3X06A5MH
D3X08A5MH
D3X10A5MH
D3X11A5MH
D3X12A5MH
D3X15A5MH
D3X18A5MH
D3X20A5MH
D3X20I5MH
D3X25A5MH
D3X30A5MH
D3X30I5MH
D3X35A5MH
D3X40A5MH
D3X40I5MH
D3X45A5MH
D3X50A5MH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Distance
(mm)
External thread Packaging type (components) PCB features Product size (length)
(mm)
RoHS-compliant Thread size

0.17 €

1 Available 3 Days Silver5M3--13-M3

0.19 €

1 Available 3 Days Silver6M3--14-M3

0.23 €

1 Available 3 Days Silver8M3--16-M3

0.24 €

1 Available 3 Days Silver10M3--18-M3

0.25 €

1 Available 3 Days Silver11M3--19-M3

0.28 €

1 Available 3 Days Silver12M3--20-M3

0.31 €

1 Available 3 Days Silver15M3--23-M3

0.39 €

1 Available 3 Days Silver18M3--26-M3

0.39 €

1 Available 3 Days Silver20M3--28-M3

0.44 €

1 Available 3 Days Metal20M3Bulk--Ja-

0.45 €

1 Available 3 Days Silver25--External and internal thread35-M3

0.52 €

1 Available 3 Days Silver30--External and internal thread40-M3

0.67 €

1 Available 3 Days Metal30M3Bulk--Ja-

0.57 €

1 Available 3 Days Silver35--External and internal thread45-M3

0.65 €

1 Available 3 Days Silver40--External and internal thread50-M3

0.87 €

1 Available 3 Days Metal40M3Bulk--Ja-

0.72 €

1 Available 3 Days Silver45--External and internal thread55-M3

0.81 €

1 Available 3 Days Silver50--External and internal thread60-M3

Loading...

  1. 1

Basic information

Internal thread M3 Material Brass (Nickel-plated) Product type Spacer
Spanner size(mm) 5

Tech Support