Equipment Handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3268.1112

Part Number
3268.1112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Aluminium (anodised) Hole Ø(mm) 4.5 Hole spacing(mm) 84.5
Included in delivery (accessories) Mounting materials Load capacity (max.)(N) 750 Material (details) Matt anodised aluminium
Material Aluminium Max. load capacity(N) 750 Product size (height)(mm) 40
Product size (width)(mm) 12.2 Product size (length)(mm) 102 Product type Handle insert
Type (manufacturer type) 3268.1112 Type (misc.) Slide-in handle

This page is Equipment Handle, part number 3268.1112.
You can find the detail information about specifications and dimensions on part number 3268.1112.

Tech Support