Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
556-00111 |
556-00141 |
556-00161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
163.96 € | 1 | Available | 14 Days | Black | 60 | TT 822 OUT-PET-BK (300) | |
388.07 € | 1 | Available | 17 Days | - | 100 | TTDTHOUT 100MM-PET-BK | |
262.35 € | 1 | Available | 3 Days | Silver-grey | 110 | TT822 OUT8-PET-ML |
Loading...
Product size (length)(m) | 300 | Product type | Thermal transfer ink ribbon cartridge | RoHS-compliant | Ja |
---|
Configure
Basic Attributes
Colour
Product size (width)(mm)
Type (manufacturer type)
Optional Attributes