Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
556-80502 |
556-80504 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|
705.08 € | 1,000 Pieces Per Package | 1 pack | Available | 16 Days | TAGPU 20 x 51-6 WH-PUR-WH (1000) | - | |
639.48 € | 1,000 Pieces Per Package | 1 pack | Available | 16 Days | TAGPU 20 x 51-4 WH-PUR-WH (1000) | Thin-walled |
Loading...
Adhesive (yes/no) | No | Halogen-free | Yes | Product size (length)(m) | 051 |
---|---|---|---|---|---|
Product type | Lead marker | RoHS-compliant | Ja |
Configure
Basic Attributes
Type (manufacturer type)
Type (misc.)
Optional Attributes