Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
111-81860 |
111-81910 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable marker features | Colour | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Type (manufacturer type) | Writing area | Writing area width (mm) | Writing area length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.05 € | 1,000 Pieces Per Package | 1 pack | Available | 41 Days | Halogen-free|Bottom label | - | 111-81860 | - | - | IT18R-PA66-BK (1000) | 25 x 8 mm | 8 | 25 | |
34.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Halogen-free|Top label | Black | 111-81910 | +85 | -40 | IT18FL-PA66-BK (100) | 20.50 x 9 mm | 9 | 20.50 |
Loading...
Material | Plastic | Halogen-free | Yes | Mounting type | Cable tie |
---|---|---|---|---|---|
Product type | Badge with cable tie | RoHS-compliant | Yes |
Configure
Basic Attributes
Cable marker features
Colour
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Type (manufacturer type)
Writing area
Writing area width(mm)
Writing area length(mm)
Optional Attributes