Crimper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97 21 215
97 22 240
97 32 240
97 33 01
97 43 05
97 43 06
97 49 30
97 49 66
97 49 67
97 49 68
97 50 01
97 51 10
97 51 12 D1
97 52 04
97 52 05
97 52 08
97 52 09
97 52 10
97 52 13
97 52 14
97 52 19
97 52 20
97 52 23
97 52 30
97 52 34
97 52 35
97 52 36
97 52 37
97 52 38
97 52 50
97 53 04
97 53 08
97 53 09
97 53 14
97 53 18
97 54 24
97 54 25
97 54 26
97 61 145 A
97 62 145 A
97 68 145 A
97 71 180
97 72 180
97 78 180
97 78 180 T
97 81 180
97 90 05
97 90 06
97 90 09
97 90 10
97 90 21
97 90 22
97 90 23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Material Material properties Pliers features Product size (length)
(mm)
Product type Range of use Suitable for (pliers) Suitable for brand Suitable for Suitable for cables Suited for model Type Type (misc.) Weight
(g)

20.16 €

6 3 Days 0.75 up to 6 mm²-181060.75-97 21 215Special steelburnished-230CrimperInsulated cable lugs|Insulated connectors--Cable cross-sections: 0.75 to 6 mm² · Strip: from 0.75 - 6.0 mm² · Shortening screws M 2.6 - M 5.--97 21 215-224

22.71 €

6 3 Days 0.75 up to 6 mm²-181060.75-97 22 240Special steelburnished-240CrimperInsulated cable lugs|Insulated connectors--Cable cross-sections: 0.75 to 6 mm² · Strip: from 0.75 - 6.0 mm² · Shortening screws M 2.6 - M 5.--97 22 240-300

22.19 €

6 3 Days 1.5 up to 6 mm²---61.5-97 32 240Special steel--240CrimperInsulated cable lugs|Insulated connectors-------300

192.21 €

1 3 Days Non-insulated. open connectors 0.5 - 6 mm² · Insulated cable shoes + plug connector 0.5 - 6 mm² · Wire-end sleeves 0.25 - 6.0 mm².------97 33 01Chromium-vanadium electric furnace steelburnished|temperedIncl. spare magazine250CrimperNon-insulated open end connectors|Insulated cable lugs/butt connectors|Ferrules--Non-insulated. open plug connector. insulated cable shoes + plug connector. wire-end sleeves--97 33 01-770

173.20 €

1 9 Days 0.5 up to 6 mm²-201060.5-97 43 05Chromium-vanadium electric furnace steelburnished|tempered-200CrimperNon-insulated open end connectors-----97 43 05-618

158.46 €

1 9 Days 0.5 up to 6 mm²-201060.5-97 43 06Chromium-vanadium electric furnace steelburnished|tempered-200CrimperInsulated cable lugs|Insulated connectors-----97 43 06-610

56.14 €

1 3 Days 1.5 up to 4 mm²-151141.5-97 49 30----Crimp insetNon-insulated butt connectors|Bare Butt Connectors-Knipex-15 - 10 mm² (AWG 15-7)97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 30-37

142.37 €

1 Quote 2.5 up to 6 mm²-131062.5-97 49 66----Crimp insetPV connector|Solar - Connectors MC 4 (Multi-Contact)MC4Knipex-2.5 - 6.0 mm² (AWG 13-10)97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 66-33

119.26 €

1 9 Days 2.5 up to 6 mm²-131062.5-97 49 67----Crimp insetPV connector|Solar-plug connectors SunCon (Hirschmann)SunCon (Hirschmann)Knipex-0.25 - 2.5 mm² (AWG 13-10)97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 67-33

205.11 €

1 9 Days 1.5 up to 6 mm²-151061.5-97 49 68----Crimp insetPV connector|Solar - Plug connector Solarlok (Tyco)Solarlok (Tyco)Knipex-1.5 - 6.0 mm² (AWG 15-10)97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 68-33

38.51 €

6 3 Days 0.4 up to 1.1 mm²---1.10.40.4 - 1.197 50 01Vanadium electric furnace steelpolishing|tempered-155CrimperScotchlok connectors--Scotchlok™connector--97 50 01-130

28.21 €

1 3 Days RJ11/12 (6-pin) + RJ 45 (8-pin)------97 51 10Chromium-vanadium electric furnace steelburnished|tempered-190CrimperRJ connectors (Western Electric)|RJ11/12 + RJ 45--RJ11|RJ12|RJ45|RJ11/12 (6-pin) 9.65 mm. RJ 45 (8-pin) 11.68 mm--97 51 106/8-pin.340

109.24 €

1 Available 3 Days RJ 10. RJ 11/12. RJ 45------97 51 12 D1Chromium-vanadium electric furnace steelburnished|tempered-200CrimperRJ connectors (Western Electric)--RJ10|RJ11|RJ12|RJ45|RJ 10 (4-pin) 7.65 mm. RJ 11/12 (6-pin) 9.65 mm. RJ 45 (8-pin) 11.68 mm--97 51 124/6/8-pin.520

144.61 €

1 3 Days 0.1 up to 2.5 mm²-27132.50.1-97 52 04Chromium-vanadium electric furnace steelburnished|tempered-250CrimperNon-insulated open end connectors--0.1 - 2.5 mm²--97 52 04-562

141.49 €

1 3 Days 0.5 up to 6 mm²|0.5 - 6.0 mm² (AWG 20-10)-201060.5-97 52 05Chromium-vanadium electric furnace steelburnished|tempered-250CrimperNon-insulated open end connectors|Type 97 52 05 for uninsulated · open plug-connectors · Roll crimping from 0.5 - 6.0 mm² (AWG 20 - 10).--0.5 - 6.0 mm² (AWG 20-10)--975205-570

119.70 €

1 9 Days 0.25 up to 6 mm²-231060.25-97 52 08Chromium-vanadium electric furnace steelburnished|tempered-250CrimperFerrules--0.25 - 6.0 mm²--97 52 08-565

119.70 €

1 3 Days 10 up to 25 mm²-732510-97 52 09Chromium-vanadium electric furnace steelburnished|tempered-250CrimperFerrules--10 / 16 / 25 mm²--97 52 09-571

153.50 €

1 9 Days RG 58. RG 59/62/71/223------97 52 10Chromium-vanadium electric furnace steelburnished|tempered-250CrimperBNC. TNC coax connectors--RG58|RG59|RG62|RG71|RG223--97 52 10-577

125.49 €

1 Quote 0.5 up to 10 mm²-207100.50.5 - 10.097 52 13Chromium-vanadium electric furnace steelburnished|tempered-250CrimperNon-insulated spade terminals|Non-insulated crimp cable lugs|Non-insulated crimp contacts|Non-insulated crimp connectors|Non-insulated butt connectors|Non-insulated cable lug + plug connector--0.5 -10.0 mm²--97 52 13-558

150.40 €

1 3 Days 0.10 up to 1.5 mm²-27161.50.1-97 52 14Chromium-vanadium electric furnace steelburnished|tempered-195CrimperNon-insulated open end connectors--Non-insulated. open connector (2.8 + 4.8 mm plug width)--97 52 14-387

153.09 €

1 Quote 35 up to 50 mm²-205035-97 52 19Chromium-vanadium electric furnace steelburnished|tempered-250CrimperFerrules--35 - 50 mm²--97 52 19-567

155.77 €

1 9 Days Crimp dimension SW 5.4/6. 48/1 .72 mm;· 6.4/7. 6/2.1 mm sleeves dia.------97 52 20Chromium-vanadium electric furnace steelburnished|tempered-195CrimperBNC. TNC coax connectors--RG58|RG59|RG62|RG71|RG223--97 52 20-380

129.91 €

1 Quote 16 up to 25 mm²-532516-97 52 23Chromium-vanadium electric furnace steelburnished|tempered-250CrimperNon-insulated cable lugs|Connector--16 + 25 mm²--97 52 23-565

102.80 €

1 3 Days 1.5 up to 4 mm²|1.5 - 10.0 mm² (AWG 15-7)-151141.5-97 52 30Chromium-vanadium electric furnace steelburnished|tempered-220CrimperNon-insulated crimp connectors|Type 97 52 30 non-insulated butt connector-----97 52 30-477

118.36 €

1 3 Days 0.1 up to 2.5 mm²|0.1 - 2.5 mm² (AWG 27-13)-27132.50.1-97 52 34Chromium-vanadium electric furnace steelburnished|tempered-220CrimperNon-insulated open end connectors|With opening feather/spring centre cutter with opening feather/spring opening feather/spring CRIMPING PLIERS plug connectors (2.8 + 4.8 mm plug width)
-----97 52 34-483

118.36 €

1 3 Days 0.5 up to 6 mm²-201060.50.5 - 6.0 mm² (AWG 20-10)97 52 35Chromium-vanadium electric furnace steelburnished|tempered-220CrimperNon-insulated open end connectors|Type 97 52 35 Bare. open socket connection (4.8 +6.3 mm)-------490

96.57 €

1 3 Days 0.5 up to 6 mm²-201060.5-97 52 36Chromium-vanadium electric furnace steelburnished|tempered-220CrimperInsulated cable lugs|Insulated connectors|Insulated butt connectors|Type 97 52 36 Insulated cable lugs and connectors-------487

96.57 €

1 3 Days 0.5 up to 6 mm²-201060.50.5 - 6.0 mm² (AWG 20-10)97 52 37Chromium-vanadium electric furnace steelburnished|tempered-220CrimperHeatshrink terminals|Type 97 52 37 Shrink hose connector-----97 52 37-480

102.80 €

1 3 Days 0.25 up to 6 mm²|0.25 - 6.0 mm² (AWG 23-10)-231060.25-97 52 38Chromium-vanadium electric furnace steelburnished|tempered-220CrimperFerrules|Type 97 52 38 cable end sleeve-----97 52 38-493

138.39 €

1 3 Days Coaxial. BNC and TNC connectors RG 58. 174. 188. 316------97 52 50Chromium-vanadium electric furnace steelburnished|tempered-220CrimperBNC. TNC coax connectors|Type 97 52 50 KOAX-. BNC and TNC Plug connector RG 58. 174. 188. 316--RG58|RG174|RG188|RG316----498

146.86 €

1 Quote 0.08 up to 16 mm²|0.08 - 10.0 mm² (AWG 28-7)-285160.08-97 53 04Chromium-vanadium electric furnace steelburnished|tempered-180CrimperFerrules--Ferrules--97 53 04**** Only with the introduction page410

149.06 €

1 3 Days 0.08 up to 10 mm²|0.08 - 10 mm² (AWG 28-7)-287100.08-97 53 08Chromium-vanadium electric furnace steelburnished|tempered-190CrimperFerrules--Ferrules--97 53 08** With front and side insertion. side insertion up to 2.5 mm².475

158.39 €

1 3 Days 0.08 up to 16 mm²|0.08 - 10 mm² + 16 mm² (AWG 28-7 + 5)-285160.08-97 53 09Chromium-vanadium electric furnace steelburnished|tempered-190CrimperFerrules--Ferrules--97 53 09**** With Front insertion486

154.39 €

1 3 Days 0.08 up to 10 mm²|0.08 - 6.0 mm² (AWG 28-10)-287100.08-97 53 14Chromium-vanadium electric furnace steelburnished|tempered-180CrimperFerrules--Ferrules--97 53 14**** Only with the introduction page404

163.39 €

1 3 Days 0.14 up to 16 mm²5 up to 26 awg265160.14-97 53 18Chromium-vanadium electric furnace steel---CrimperFerrules-------478

352.67 €

1 3 Days 0.03 up to 0.56 mm²|0.03 - 0.56 mm² · AWG 32 - 20-32200.560.03-97 54 24Chromium-vanadium electric furnace steelburnished|tempered-190CrimperD-Sub plugsHD 20 connectors|HDE plug-D-Sub plug--97 54 24-305

352.67 €

1 16 Days --2620---97 54 25Chromium-vanadium electric furnace steelburnished-190CrimperMicro-Fit-------305

309.96 €

1 Quote --2016---97 54 26-burnished-190CrimperMini-Fit-------305

23.57 €

6 3 Days 0.25 up to 2.5 mm²|0.25 - 2.5 mm² (AWG 23-13)-23132.50.25-97 61 145 AVanadium electric furnace steelpolishing|tempered-145CrimperFerrules--Ferrules--97 61 145 APlastic grips.140

26.59 €

6 3 Days 0.25 up to 2.5 mm²|0.25 - 2.5 mm² (AWG 23-13)-23132.50.25-97 62 145 AVanadium electric furnace steelpolishing|tempered-145CrimperFerrules--Ferrules--97 62 145 AGrips with multi-component covers170

29.36 €

1 3 Days 0.25 up to 2.5 mm²|0.25 - 2.5 mm² (AWG 23-13)-23132.50.25-97 68 145 AVanadium electric furnace steelpolishing|tempered-145CrimperFerrules--Wire-end sleeves--97 68 145 AInsulated grips with multi-component covers. VDE-certified175

32.04 €

6 3 Days 0.25 up to 16 mm²|0.25 - 16.0 mm² · AWG 23 - 5-235160.25-97 71 180Tool steelpolishing|tempered-180CrimperFerrules--Ferrules--97 71 180Polished head. grip covered with plastic.205

35.21 €

6 3 Days 0.25 up to 16 mm²|0.25 - 16.0 mm² · AWG 23 - 5-235160.25-97 72 180Tool steelpolishing|tempered-180CrimperFerrules--Ferrules--97 72 180Polished head. grips with multi-component covers.283

37.46 €

1 3 Days 0.25 up to 16 mm²-235160.25-97 78 180Tool steeltempered|polishing-180CrimperFerrules--Ferrules----254

44.79 €

1 Quote 0.25 up to 16 mm²---160.25-97 78 180 T-polishing-180CrimperFerrules-------254

45.07 €

6 3 Days 0.5 up to 6 mm²-201060.5-97 81 180Tool steelpolishing|tempered-180CrimperFerrules--Ferrules--97 81 180-227

117.26 €

1 3 Days 0.25 up to 16 mm²-235160.25-97 90 05Tool steelpolishing|temperedIncl. Tanos Mini-systainer|Incl. ferrule set180CrimperFerrules--Ferrules--97 90 05-930

127.07 €

1 3 Days 0.25 up to 16 mm²-235160.25-97 90 06Tool steelpolishing|temperedIncl. ferrule set and case180CrimperFerrules--Ferrules--97 90 06-1000

257.31 €

1 Quote 0.08 up to 10 mm²-285100.080.08 - 1097 90 09Chromium-vanadium electric furnace steelburnished|temperedIncl. ferrule set and case180CrimperFerrules--Wire-end sleeves--97 90 09With lateral entry and square-crimpung405

348.11 €

1 3 Days 0.08 up to 10 mm²|0.08 - 10.0 mm² (AWG 28-7)-285100.08-97 90 10Chromium-vanadium electric furnace steelburnished|temperedIncl. cable stripper|Incl. ferrule set and case180CrimperFerrules-----97 90 10With lateral entry and square-crimpung1353

221.29 €

1 3 Days 0.5 up to 6 mm²|0.5 - 6 mm² (AWG 20-10)-201060.5-97 90 21Chromium-vanadium electric furnace steelburnished|temperedIncl. crimp set and case220CrimperInsulated cable lugs|Insulated connectors|Insulated butt connectors--Insulated cable shoes and connector--97 90 21-487

331.54 €

1 9 Days 0.5 up to 6 mm²|0.5 - 6 mm² (AWG 20-10)-201060.5-97 90 22Chromium-vanadium electric furnace steelburnished|temperedIncl. cable stripper|Incl. crimp set and case220CrimperInsulated cable lugs|Insulated connectors|Insulated butt connectors--Insulated cable shoes and connector--97 90 22With lateral entry487

205.61 €

1 3 Days 0.25 up to 6 mm²-231060.25-97 90 23Chromium-vanadium electric furnace steelburnished|temperedIncl. ferrule set and case220CrimperFerrules--Ferrules--97 90 23-1226

Loading...

  1. 1

Tech Support