Crimp Set

Crimp Set

Product Details:

Manufacturer part number: 97 90 13

Brand: KNIPEX

Price: 290.83

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97 90 13

Part Number
97 90 13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

290.83 €

1 Quote

Loading...

  1. 1

Basic information

Crimp area 0.14 up to 16 mm² Crimp area AWG 5 up to 26 awg Crimp area AWG (min.)(awg) 26
Crimp area AWG (max.)(awg) 5 Crimp area (max.)(mm²) 16 Crimp area (min.)(mm²) 0.14
Manufacturer part # 97 90 13 Product size (length)(mm) 200 Product type Crimp set
Range of use Ferrules Weight(g) 478

This page is Crimp Set, part number 97 90 13.
You can find the detail information about specifications and dimensions on part number 97 90 13.

Tech Support