We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Crimper Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97 90 25
97 90 26
Part NumberStandard Unit PriceVolume DiscountShipping Days?Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Range of use Suitable for Weight
(g)

116.52 €

Available Quote Insulated cable shoes + plug connector 0.75 - 6.0 mm² (AWG18-10) · Non-insulated. open plug connector 0.5 - 6.0 mm² (AWG 20 - 10)2010--97 90 25Insulated cable lugs|Non-insulated connectors|Blade terminals|Blade terminal receptacles|Insulated butt connectorsInsulated cable lugs + Connectors + non-insulated. open plug connector300

128.84 €

Available Quote 1.5 up to 6 mm²--61.597 90 26Insulated cable lugs|Insulated connectors--

Loading...

  1. 1

Basic information

Product size (length)(mm) 240 Product type Crimper set

Additional Products in this Category

Tech Support