Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
97 43 200 |
97 43 200 A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Manufacturer part # | Material properties | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
130.29 € | 1 | 3 Days | Use dependable | 97 43 200 | burnished | - | 970 | ||
100.57 € | 1 | 3 Days | Application-dependent | 97 43 200 A | burnished|tempered | 97 43 200 A | 570 |
Loading...
Material | Chromium-vanadium electric furnace steel | Pliers features | w/o crimp inset | Product size (length)(mm) | 200 |
---|---|---|---|---|---|
Product type | Crimper |