Crimp Inset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97 49 04
97 49 05
97 49 06
97 49 08
97 49 09
97 49 10
97 49 14
97 49 15
97 49 16
97 49 18
97 49 19
97 49 20
97 49 23
97 49 24
97 49 40
97 49 50
97 49 54
97 49 59
97 49 60
97 49 61
97 49 62
97 49 63
97 49 64
97 49 66 4
97 49 66 6
97 49 70
97 49 71
97 49 76
97 49 81
97 49 83
97 49 84
97 49 87
97 52 06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Material Material properties Operating range Product size (length)
(mm)
Product type Range of use Suitable for (pliers) Suitable for brand Suitable for Suitable for cables Suitable for cables
(mm)
Suitable for cables
(mm²)
Suited for model Type Weight
(g)

75.86 €

1 3 Days 0.1 up to 2.5 mm²27132.50.197 49 04----Crimp insetNon-insulated open end connectors|Uninsulated connectors 2.8 + 4.8 mm 9749042.8/4.8 mm connector widthKnipex-0.1 - 2.5 mm² (AWG 27-13)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 0442

72.63 €

1 3 Days 0.5 up to 6 mm²201060.597 49 05----Crimp insetNon-insulated open end connectors|Uninsulated connectors 4.8 + 6.3 mm 9749042.8/6.3 mm connector widthKnipex-0.5 - 6 mm² (AWG 20-10)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 0546

57.94 €

1 3 Days 0.5 up to 6 mm²201060.597 49 06----Crimp insetInsulated cable lugs|Insulated connectors|Insulated butt connectors|Insulated cable lugs + Connectors-Knipex-0.5 - 6 mm² (AWG 20-10)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 0645

56.14 €

1 3 Days 0.25 up to 6 mm²231060.2597 49 08--0.5 - 6.0 mm²-Crimp insetFerrules|Wire-end sleeves-Knipex-0.5 - 6.0 mm² (AWG 20-10)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 0849

56.14 €

1 3 Days 10 up to 25 mm²73251097 49 09----Crimp insetFerrules|Wire-end sleeves-Knipex-10/16/25 mm² (AWG 7 / 5 / 3)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 0950

57.66 €

1 9 Days 0.75 up to 2.5 mm²20132.50.7597 49 10----Crimp insetNon-insulated crimp cable lugs|Non-insulated crimp contacts|Non-insulated butt connectors-Knipex-0.75 - 2.5 mm² (AWG 20 - 13)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US-37

56.14 €

1 3 Days 0.5 up to 10 mm²207100.597 49 14----Crimp insetNon-insulated crimp contacts|Non-insulated butt connectors|Non-insulated crimp connectors|Bare lugs + Connectors-Knipex-0.5 - 10 mm² (AWG 20-7)--97 43 20097 49 1337

196.20 €

1 Quote -----97 49 15----Crimp insetBlade terminal|Non-insulated open end connectors|Flags plugs + non-insulated Connectors-Knipex-1.25 - 2.5/3.0 - 6.0 mm² (AWG 17-13/12-9)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 1556

60.99 €

1 3 Days 10 up to 16 mm²75161097 49 16----Crimp insetInsulated cable lugs|Insulated connectors|Insulated cable lugs + Connectors-Knipex-10 - 16 mm² (AWG 7-5)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 1646

100.57 €

1 3 Days 6 up to 16 mm²10516697 49 18----Crimp insetTwin ferrules|Twin - ferrule sleeves for two flexible wires-Knipex-2 x 6.0/2 x 10.0/2 x 16.0 mm² (AWG 10 / 7 / 5)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 1848

94.30 €

1 3 Days 35 up to 50 mm²20503597 49 19----Crimp insetFerrules|Wire-end sleeves-Knipex-35 - 50 mm² (AWG 2-0)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 1946

151.30 €

1 9 Days -----97 49 20--Ø 9.6 SW 8.4 + 8.1 mm/Ø 7.8 SW 7.0 mm-Crimp insetF plug|TV/SAT connector|F-connector for TV and satellite connection-Knipex--Ø 9.6 SW 8.4 + 8.1 mm/Ø 7.8 SW 7.0-97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 2050

59.49 €

1 9 Days 16 up to 25 mm²53251697 49 23----Crimp insetNon-insulated cable lugs|Non-insulated connectors-Knipex---16 + 2597 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 2345

133.50 €

1 3 Days 0.03 up to 0.56 mm²32200.560.0397 49 24----Crimp insetD-Sub plugs|D-Sub plugHD 20|HDE plugKnipex-0.03 - 0.56 mm² (AWG 32-20)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 2441

94.30 €

1 3 Days -----97 49 40----Crimp insetCoax connector|Coax Connectors-KnipexRG58|RG59|RG62|RG71|RG223RG 58. 59. 62. 71. 223--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 4057

111.27 €

1 3 Days -----97 49 50----Crimp insetCoax connector|Coax connector (car phone) 974950-KnipexRG174|RG58|RG188|RG316RG 174. 58. 188. 316--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 5048

135.70 €

1 3 Days 0.5 up to 2.5 mm²20132.50.597 49 54----Crimp insetRJ connectors|module connector-Knipex-0.5 - 2.5 mm² (AWG 20-13)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 5449

134.80 €

1 9 Days 2.5 up to 6 mm²131062.597 49 59--2.5 + 4.0 + 6.0 mm² · AWG 13 - 10-Crimp insetPV connectorHelios H4 (Amphenol)--Solar connector Helios H4 (Amphenol)---97 49 5935

141.97 €

1 3 Days 0.14 up to 4 mm²261140.1497 49 60----Crimp insetMachined contacts|Turned contacts (HTS + Harting) 974961HTS + HartingKnipex-0.14 - 4 mm² (AWG 26-11)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 6053

138.80 €

1 9 Days 1.5 up to 6 mm²151061.597 49 61----Crimp insetMachined contactsHartingKnipex-1.5 - 6.0 mm² (AWG 15-10)--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US-46

121.49 €

1 9 Days 2.5 up to 4 mm²131142.597 49 62----Crimp insetPV connectorHuber & SuhnerKnipex---0.25 + 4.097 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 6241

120.14 €

1 9 Days 4 up to 6 mm²11106497 49 63----Crimp insetPV connectorHuber & SuhnerKnipex---4.0 - 6.097 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 6333

195.80 €

1 Quote 1 up to 6 mm²17106197 49 64----Crimp insetABS plug-Knipex---1.0 - 6.097 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 6473

232.27 €

1 9 Days 4 mm² (max)11-4-97 49 66 4--4.0 mm². · AWG 11-Crimp insetPV connectorMC4Knipex-Solar connector MC 4 (Multi-Contact)--97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 66 435

232.27 €

1 9 Days 6 mm² (max)10-6-97 49 66 6--6.0 mm². · AWG 10-Crimp insetPV connectorMC4Knipex-Solar connector MC 4 (Multi-Contact)--97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 66 635

119.26 €

1 3 Days -----97 49 70----Crimp insetRJ connectors (Western Electric)|Western connector-KnipexRJ10|RJ11|RJ12|RJ454/6/8 poleRJ 10. 11. 12. 45--97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 7072

138.80 €

1 Quote 4 up to 10 mm²11710497 49 71--4.0 - 10.0 mm2 -Crimp insetPV connectorMC4Knipex----97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US-42

204.67 €

1 Quote -----97 49 76----Crimp insetStewart connector-Knipex----97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 7650

150.40 €

1 9 Days -----97 49 81----Crimp insetFOC plugsHartingKnipex--Crimp dimension SW 3.0/4 95/6.5 mm;· Sleeve Ø 3.5/6.0/7.5-97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US97 49 8152

177.07 €

1 9 Days -----97 49 83----Crimp insetFOC plugsFSMA. ST. SC + STSC/K connectorsKnipex--Crimp dimension SW 3.65; 4.2; 5.0 mm · Sleeve Ø 4.3; 5.4; 6.0-97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US-60

148.16 €

1 9 Days -----97 49 84----Crimp insetFOC plugsHuber & SuhnerKnipex--Crimp dimension SW 3.8; 4.3; 4.95 mm · Sleeve Ø 4.5; 5.2; 6.0 diameter-97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US-52

143.27 €

1 9 Days -----97 49 87----Crimp insetFOC plugsFSMA. ST and MIC connectorsKnipex--Crimp dimension SW 8.7 mm · Sleeve Ø 9.5-97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US-46

112.57 €

1 3 Days 0.5 up to 6 mm²|insulated terminals and connectors. 0.5 - 6.0 mm ² (AWG 20-10)201060.597 52 06Chromium-vanadium electric furnace steelburnished|tempered-250CrimperInsulated cable lugs|Connector|Butt connectors|Type 97 52 06 for insulated cable shoes and plug-connectors from 0.5 - 6.0 mm² (AWG 20 - 10).--insulated terminals and connectors. 0.5 - 6.0 mm ² (AWG 20-10)----975206560

Loading...

  1. 1

Tech Support