We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Crimper Inset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97 49 07

Part Number
97 49 07
Part NumberStandard Unit PriceVolume DiscountShipping Days?

64.97 €

Available 10 Days

Loading...

  1. 1

Basic information

Crimp area 0.5 up to 6 mm² Crimp area AWG (min.)(awg) 20 Crimp area AWG (max.)(awg) 10
Crimp area (max.)(mm²) 6 Crimp area (min.)(mm²) 0.5 Manufacturer part # 97 49 07
Operating range 0.5 - 6.0 mm² (AWG 20-10) Product type Crimp inset Range of use Heatshrink terminals
Suitable for brand Knipex Type 97 49 07 Weight(g) 40

This page is Crimper Inset, part number 97 49 07.
You can find the detail information about specifications and dimensions on part number 97 49 07.

Additional Products in this Category

Tech Support