SBC Housing (1593HAMDOGGY)

SBC Housing 1593HAMDOGGY
  • Volume Discount

Product Details:

Manufacturer part number: 1593HAMDOGGY

Brand: HAMMOND MANUFACTURING

Price: 7.00

Delivery time: 11 Days


Technical Data:

Dimension width W: 77 mm

Dimension vertical H: 30 mm

Colour: Grey

Compatible with (details): -

Product size (length): 95 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593HAMDOGGY

Part Number
1593HAMDOGGY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Compatible with (details) Product size (length)
(mm)
Type Compatible with Suitable for

7.00 €

1 Available 11 Days 7730Grey-95-BeagleBoardBeagleBoard-xM

Loading...

  1. 1

Basic information

Material ABS plastic Product type SBC housing

This page is SBC Housing, part number 1593HAMDOGGY.
You can find the detail information about specifications and dimensions on part number 1593HAMDOGGY.

Variation of this product

Part Number
1593HAMBONEBK
1593HAMBONEGY
1593HAMBONETBU
1593HAMDOGBK
1593HAMDOGTBU
1593HAMPICLR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Compatible with (details) Product size (length)
(mm)
Type Compatible with Suitable for

7.00 €

1 Available 3 Days 7730BlackBeagleBone Black951593 HAMBONEBKBeagleBoardBeagleBone Black

7.00 €

1 Available 13 Days 7730Grey-95-BeagleBoardBeagleBone Black

7.76 €

1 Available 11 Days 7730Blue-95-BeagleBoardBeagleBone Black

7.00 €

1 Available 13 Days 7730Black-95-BeagleBoardBeagleBoard-xM

7.76 €

1 Available 11 Days 7730Blue-95-BeagleBoardBeagleBoard-xM

9.57 €

1 Available 11 Days --Clear---Raspberry PiRaspberry Pi® B+

Tech Support