Hand-held Casing / Black, Grey, White / Acrylonitrile butadiene styrene

Hand-held Casing / Black, Grey, White / Acrylonitrile butadiene styrene
  • Volume Discount
[Specifications]
・Product type: Hand-held casing
・Colour: Black, Grey, White
・Materials: Acrylonitrile butadiene styrene

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-7910764
TC-7910768
TC-7910784
TC-7910788
TC-7910792
TC-7910796
TC-7910864
TC-7910868
TC-7910872
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour IP rating Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

4.13 €

1 Available 3 Days GreyIP5326931514U34150903015

2.89 €

1 Available 3 Days GreyIP541960974U34100602016

3.40 €

1 Available 32 Days GreyIP2025691424U34140703011

3.93 €

1 Available 3 Days BlackIP5326931514U34150903005

8.40 €

1 Available 3 Days BlackIP65391451854U34191504007

15.87 €

1 Available 3 Days GreyIP67391451854U34191504019

2.89 €

1 Available 3 Days BlackIP541960974U34100602005

9.45 €

1 Available 3 Days WhiteIP65391451854U34191504027

15.87 €

1 Available 3 Days BlackIP67391451854U34191504009

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene Product type Hand-held casing RoHS-compliant Yes

Tech Support