DC / DC converter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6EP1961-2BA11
6EP1961-2BA31
6EP1961-2BA41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Min. input voltage
(V DC)
MTBF
(h)
Output current (details)
(A)
Type (manufacturer type)

136.17 €

1 3 Days 306EP1961-2BA113227559150.5 - 3SITOP PSE 200U 3A

140.04 €

1 5 Days 246EP1961-2BA313247559150.5 - 3SITOP PSE200U SELEKTIVITAETSMODUL 3A

145.65 €

1 3 Days 246EP1961-2BA4110245409793 - 10SITOP PSE200U SELEKTIVITAETSMODUL 10A

Loading...

  1. 1

Basic information

Product type DC/DC converter Product size (height)(mm) 80 Product size (width)(mm) 72
Connection (components) Screw terminal Connections Screw terminals Input voltage range(V DC) 24
Max. temperature(°C) +60 Min. temperature(°C) -25 Nominal input voltage 24 V/DC
No. of outputs(x) 4 Output type (power supply units) Adjustable Output voltage (max.)(V DC) 24
Output voltage (min.)(V DC) 24 Output voltage(V DC) 24 Product size (depth)(mm) 72
Product size (length)(mm) 72 Weight(g) 200

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360