Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8940
Colour | Beige | Compatible with (details) | Hexagon-LEDs | Component features | self-adhesive |
---|---|---|---|---|---|
Dielectric strength(kV/m) | 55000 | Material thickness(mm) | 0.19 | Max. temperature(°C) | 150 |
Min. temperature(°C) | -40 | Product size (width)(mm) | 19.9 | Product size (length)(mm) | 23 |
Product type | Thermally conductive pad | RoHS-compliant | Yes | Thermal conductivity(W/mK) | 0.9 |
Type | Therm ally conductive adhesive tape 8940 |
This page is Thermally conductive pad self-adhesive, part number 8940.
You can find the detail information about specifications and dimensions on part number 8940.