Time synchonizer (7LF53005)

Time synchonizer 7LF53005
  • Volume Discount

Product Details:

Manufacturer part number: 7LF53005

Brand: SIEMENS

Price: 58.25

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 7LF53005

Product size (height): 83 mm

Product size (width): 53 mm

Product size (length): 64 mm

Switching cycle: 24h mode


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7LF53005

Part Number
7LF53005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switching cycle Type (manufacturer type)

58.25 €

1 3 Days 7LF5300583536424h mode7LF5300-5

Loading...

  1. 1

Basic information

Product type Time synchonizer Operating voltage(V AC) 230

This page is Time synchonizer, part number 7LF53005.
You can find the detail information about specifications and dimensions on part number 7LF53005.

Variation of this product

Part Number
7LF53001
7LF53006
7LF53010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switching cycle Type (manufacturer type)

62.87 €

1 Available 9 Days 7LF5300183186424h mode7LF5300-1

80.67 €

1 9 Days 7LF530068353647 day mode7LF5300-6

76.24 €

1 Available 10 Days 7LF53010110693424h mode7LF5301-0

Tech Support