Connector【100-1,500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2059-901/021-000
2059-902
2059-902/018-000
2059-903/018-000
2059-903/021-000
2060-951/028-000
2060-952/028-000
2060-952/030-000
2060-953/028-000
2061-901
2061-902/034-000
2061-904
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Number of pins Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)

436.17 €

1,500 Pieces Per Package

1 pack Available 6 Days WhitePA6612.5020.502.70

224.08 €

500 Pieces Per Package

1 pack Available 71 Days WhitePA6622.5015.305.70

224.08 €

500 Pieces Per Package

1 pack Available 6 Days WhitePA6622.5017.505.70

283.12 €

375 Pieces Per Package

1 pack Available 6 Days WhitePA6632.5017.508.70

273.28 €

375 Pieces Per Package

1 pack Available 6 Days WhitePA6632.5020.508.70

453.65 €

1,500 Pieces Per Package

1 pack Available 75 Days White-12.60283.40

251.40 €

500 Pieces Per Package

1 pack Available 71 Days White-22.60287.40

251.40 €

500 Pieces Per Package

1 pack Available 6 Days White-22.60307.40

289.68 €

375 Pieces Per Package

1 pack Available 6 Days --32.602811.40

207.68 €

700 Pieces Per Package

1 pack Available 6 Days White-12.50345.70

153.03 €

300 Pieces Per Package

1 pack Available 6 Days White-22.503411.70

91.49 €

100 Pieces Per Package

1 pack Available 6 Days White-42.503423.70

Loading...

  1. 1

Basic information

Energy efficiency rating Doesn't apply Product type Connector

Tech Support