Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Connection (components) | Material | Number of pins | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10,481.79 € | 31,800 Pieces Per Package | 1 pack | 31 Days | Black | SMD|Soldering | PPA | 1 | 2.70 | 7.90 | 2.90 | ||
9,869.97 € | 21,000 Pieces Per Package | 1 pack | Available | 7 Days | Black | SMD|Soldering | PPA | 2 | 2.70 | 7.90 | 5.90 | |
15,582.72 € | 21,000 Pieces Per Package | 1 pack | Available | 7 Days | Black | SMD|Soldering | PPA | 3 | 2.70 | 8.90 | 8.90 | |
4,426.13 € | 6,750 Pieces Per Package | 1 pack | Available | 77 Days | White | Print|Soldering | - | 2 | 6.90 | 12.70 | 7.90 | |
4,426.13 € | 6,750 Pieces Per Package | 1 pack | Available | 77 Days | Black | Print|Soldering | - | 2 | 6.90 | 12.70 | 7.90 | |
4,837.16 € | 4,950 Pieces Per Package | 1 pack | Available | 30 Days | Black | Print|Soldering | - | 3 | 6.90 | 12.70 | 11.90 | |
3,857.69 € | 4,950 Pieces Per Package | 1 pack | Available | 30 Days | Black | Print|Soldering | - | 2 | 6.90 | 12.70 | 11.90 | |
4,994.56 € | 5,760 Pieces Per Package | 1 pack | Available | 30 Days | White | Soldering|Print | - | 1 | 8 | 15.20 | 5.70 | |
5,088.57 € | 5,760 Pieces Per Package | 1 pack | Available | 77 Days | Black | Soldering|Print | - | 1 | 8 | 15.20 | 5.70 | |
4,596.67 € | 2,880 Pieces Per Package | 1 pack | Available | 4 Days | Black | Soldering|Print | - | 3 | 8 | 15.20 | 17.70 | |
3,759.11 € | 5,760 Pieces Per Package | 1 pack | 7 Days | Black | Soldering|Print | - | 1 | 7.10 | 15.20 | 5.70 | ||
10,208.84 € | 31,800 Pieces Per Package | 1 pack | Available | 8 Days | Silver | SMD|Soldering | - | 1 | 2.70 | 8 | 2.90 | |
10,208.84 € | 31,800 Pieces Per Package | 1 pack | Available | 7 Days | Silver | SMD|Soldering | - | 1 | 2.70 | 8 | 2.30 | |
2,119.60 € | 4,770 Pieces Per Package | 1 pack | Available | 7 Days | White | SMD|Soldering | - | 1 | 7.45 | 22.20 | 5.30 | |
1,474.64 € | 2,385 Pieces Per Package | 1 pack | Available | 7 Days | White | SMD|Soldering | - | 2 | 7.45 | 22.20 | 11.80 | |
1,360.96 € | 1,590 Pieces Per Package | 1 pack | Available | 30 Days | White | SMD|Soldering | - | 3 | 7.45 | 22.20 | 15.80 | |
2,301.07 € | 4,770 Pieces Per Package | 1 pack | Available | 30 Days | White | SMD|Soldering | - | 1 | 7.45 | 22.20 | 5.30 | |
1,623.32 € | 2,385 Pieces Per Package | 1 pack | Available | 30 Days | White | SMD|Soldering | - | 2 | 7.45 | 22.20 | 11.80 | |
1,437.48 € | 1,590 Pieces Per Package | 1 pack | Available | 5 Days | White | SMD|Soldering | - | 3 | 7.45 | 22.20 | 15.80 | |
2,005.92 € | 4,770 Pieces Per Package | 1 pack | Available | 30 Days | White | SMD|Soldering | - | 1 | 7.45 | 22.20 | 5.30 | |
1,682.35 € | 2,385 Pieces Per Package | 1 pack | Available | 7 Days | White | SMD|Soldering | - | 2 | 7.45 | 22.20 | 11.80 | |
2,060.51 € | 4,770 Pieces Per Package | 1 pack | 4 Days | White | SMD|Soldering | - | 1 | 7.45 | 22.20 | 5.30 | ||
1,682.35 € | 2,385 Pieces Per Package | 1 pack | Available | 7 Days | White | SMD|Soldering | - | 2 | 7.45 | 22.20 | 11.80 | |
1,474.64 € | 1,590 Pieces Per Package | 1 pack | Available | 7 Days | White | SMD|Soldering | - | 3 | 7.45 | 22.20 | 15.80 | |
6,444.07 € | 18,000 Pieces Per Package | 1 pack | Available | 7 Days | Silver | SMD|Soldering | - | 1 | 3.90 | 17.50 | 3 |
Loading...
Energy efficiency rating | Doesn't apply | Product type | Terminal |
---|
Configure
Basic Attributes
Colour
Connection (components)
Material
Number of pins
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes