LED signal light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

141453

Part Number
141453
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case colour Chrome Colour Red|Green Connection (components) Open end cable
LED warning light features Built-in reflector|multicolour Material properties shiny Max. temperature(°C) 75
Min. temperature(°C) -20 Mounting type (LEDs) Screw Operating current(mA) 30
Operating voltage(V DC) 12 Product type LED indicator light (multi-colour) Recess diameter(mm) 6
RoHS-compliant Yes Type BD-0608 12 V Wavelength(nm) 700|565

This page is LED signal light, part number 141453.
You can find the detail information about specifications and dimensions on part number 141453.

Tech Support