LED indicator lamp (726567)

LED indicator lamp 726567
  • Volume Discount

Product Details:

Manufacturer part number: 726567

Brand: TRU COMPONENTS

Price: 5.23

Delivery time: 3 Days


Technical Data:

Case colour: -

Colour: Red

Connection (components): Open end cable

LED warning light features: -

Material properties: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

726567

Part Number
726567
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Colour Connection (components) LED warning light features Material properties Max. operating voltage
(V DC)
Max. temperature
(°C)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Operating voltage (range) Operating voltage
(V DC)
Product size (length)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)
Type

5.23 €

1 Available 3 Days -RedOpen end cable--15-9-9 - 15 V DC-1565BD-0503 are also contained

Loading...

  1. 1

Basic information

Mounting type (LEDs) Screw Product type LED indicator light RoHS-compliant Yes

This page is LED indicator lamp, part number 726567.
You can find the detail information about specifications and dimensions on part number 726567.

Variation of this product

Part Number
149752
726591
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case colour Colour Connection (components) LED warning light features Material properties Max. operating voltage
(V DC)
Max. temperature
(°C)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Operating voltage (range) Operating voltage
(V DC)
Product size (length)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)
Type

5.23 €

1 Available 3 Days ChromeRedSolder lugExternal reflectorshiny-75--20-1240108.2BD 0802

5.23 €

1 Available 3 Days BlackGreenOpen end cable--15-9-9 - 15 V DC121565BD-0503 are also contained

Tech Support