Connector (7589656)

Connector 7589656
  • Volume Discount

Product Details:

Manufacturer part number: 7589656

Brand: TRU COMPONENTS

Price: 0.48

Delivery time: 3 Days


Technical Data:

Colour: White

Connection (components): SMT

Contact spacing: - mm

Material: -

Max. temperature: 125 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7589656

Part Number
7589656
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection (components) Contact spacing
(mm)
Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Number of pins Operating current
(A)
Operating voltage
(V)
Product size (height)
(mm)
Type (misc.)

0.48 €

1 Available 3 Days WhiteSMT--125-55---23242.14-

Loading...

  1. 1

Basic information

Energy efficiency rating Doesn't apply Packaging type (components) Tape cut Product type Connector
RoHS-compliant Ja

This page is Connector, part number 7589656.
You can find the detail information about specifications and dimensions on part number 7589656.

Variation of this product

Part Number
1897399-BP
1897400-BP
1897412-BP
1897428-BP
1897429-BP
7589700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection (components) Contact spacing
(mm)
Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Number of pins Operating current
(A)
Operating voltage
(V)
Product size (height)
(mm)
Type (misc.)

0.24 €

1 Available 3 Days GreySMT-Copper beryllium-----19320-Terminal clamp

0.67 €

1 Available 3 Days GreySMT-Copper beryllium-----39320-Terminal clamp

0.96 €

1 Available 3 Days GreySMT|IDC4Copper beryllium-----39320--

0.71 €

1 Available 3 Days WhiteSMT-Copper beryllium--524125242.54Connector

0.83 €

1 Available 3 Days WhiteSMT-Copper beryllium--524125242.54jack

0.79 €

1 Available 3 Days WhiteSMT--125-55---23241.85-

Tech Support