SMD LED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1093642
1564894
1573643
1573646
1573647
1573649
1573650
1573652
1573654
1573655
1573656
1573657
1573658
1573660
1573661
1573662
1573665
1573666
1573667
1573668
1577310
1577329
1577423
1577424
1577425
1577528
1577530
1577532
1577533
1577535
TRU-LEDMO-STAR-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Colour coordinates Colour rendering index Colour temperature (max.)
(K)
Colour temperature
(K)
Energy efficiency rating Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Illuminance (lx)
(lx)
LED warning light features Light intensity I(V)
(mcd)
Luminous flux (phi)
(lm)
Max. operating voltage
(V)
Max. temperature
(°C)
Min. operating voltage
(V)
Min. temperature
(°C)
No. of LEDs Operating voltage (range) Operating current
(mA)
Operating voltage
(V)
Packaging type (components) Power
(W)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Radiation angle
(°)
RoHS-compliant Technology (LEDs) Type Type (misc.) Type (resistor) Wavelength
(nm)

1.85 €

1 Available 3 Days Red|WhiteX = 0.30/y = 28----20|201.8|2.8--130|500--+80--25---------SMD LED (multi-colour)120|120Yes-AL-S0605 SRNWY/50-06 RClear0605|SMD620

1.85 €

1 Available 3 Days Yellow-----202--43-----------1.11.252SMD LED140--Wired SMD-LED design 0805Clear0805|SMD (wired)-

0.12 €

1 Available 3 Days Yellow-----252.15--140--80--30---------SMD LED120--1573643Clear0603|SMD588

0.13 €

1 Available 3 Days Blue-----253.2--120--80--30---------SMD LED120--1573646Clear0603|SMD465

0.17 €

10 Available 3 Days White-----253.2--400--80--30----Tape cut----SMD LED120--1573647Clear0603|SMD-

0.13 €

1 Available 3 Days Red-----302.15--140--80--30---------SMD LED120--1573649Clear0805|SMD628

0.16 €

1 Available 3 Days Yellow-----302.15--140--80--30---------SMD LED120--1573650Clear0805|SMD588

0.21 €

1 Available 3 Days Blue-----253.2--100--80--30---------SMD LED120--1573652Clear0805|SMD465

0.31 €

1 Available 3 Days White-----303.2--460--80--30---------SMD LED120--1573654Clear0805|SMD-

0.31 €

1 Available 3 Days Warm white-----303.2--460--80--30---------SMD LED120--1573655Clear0805|SMD-

0.13 €

1 Available 11 Days Red-----302.15--130--80--30---------SMD LED120--1573656Clear1206|SMD628

0.15 €

1 Available 3 Days Yellow-----202.15--130--80--30----Tape cut----SMD LED120--1573657Clear1206|SMD588

0.28 €

1 Available 3 Days Green-----303.2--400--80--30---------SMD LED120--1573658Clear1206|SMD525

0.32 €

1 Available 3 Days White-----253.2--460--80--30---------SMD LED120--1573660Clear1206|SMD-

0.32 €

1 Available 3 Days Warm white-----303.2--460--80--30---------SMD LED120--1573661Clear1206|SMD-

0.24 €

1 Available 3 Days Red-----252.15--380--80--30---------SMD LED120--1573662Clear3528|SMD628

0.32 €

1 Available 3 Days Blue-----253.3--380--80--30---------SMD LED120--1573665Clear3528|SMD465

0.23 €

1 Available 3 Days White-----253.25--1500--80--30---------SMD LED120--1573666Clear3528|SMD-

0.32 €

1 Available 3 Days White-----253.25--2100--80--30---------SMD LED120--1573667Clear3528|SMD-

0.27 €

1 Available 3 Days Warm white-----253.3--1300--80--30---------SMD LED120--1573668Clear3528|SMD-

0.32 €

10 Available 3 Days Red|Green|Blue-----202.4--600|1150|900---------Tape cut----SMD LED (multi-colour)120-AlGaInP|InGaN--3528|SMD635|525|470

0.32 €

1 Available 3 Days Blue-----203.4--3000--------------SMD LED120-InGaN--5050|SMD465

0.32 €

1 Available 3 Days Red-----202.4--1750--------------SMD LED120-AlInGaP--5050|SMD625

0.32 €

1 Available 3 Days Green-----203.4--6000--------------SMD LED120-InGaN--5050|SMD523

0.32 €

1 Available 3 Days Warm white---3000 4500-203.4---15-------------SMD LED120-InGaN--5050|SMD-

0.16 €

1 Available 3 Days White-----603.5---25--------Tape cut----SMD LED120-InGaN--2835|SMD-

0.25 €

1 Available 3 Days Warm white---1800 2500-203.6--2150--------------SMD LED120-InGaN--3528|SMD-

0.32 €

1 Available 3 Days Yellow-----202.4--1750--------------SMD LED120-AlInGaP--5050|SMD590

0.32 €

1 Available 3 Days White---6000 8000-203.4---15-------------SMD LED120-InGaN--5050|SMD-

0.31 €

1 Available 3 Days Red|Green-----202.4--130|235--------------SMD LED (multi-colour)120-AlGaInP|InGaN--3528|SMD635|565

0.76 €

1 3 Days White-802700-A++ (A++ - E)--90PCB-mounted--6.6-6.3-16.3 - 6.6 V1006-0.942020SMD LED60Yes-TRU-LEDMO-STAR-130-Non-standard|SMD-

Loading...

  1. 1

Tech Support