fuse holder【1-3 Pieces Per Package】

fuse holder
  • Volume Discount
[Specifications]
・Fuse size: 0 - 4a
・Number of pins: 1, 3
・Product type: Fuse holder, NH fuse holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3NH3030
3NH3032
3NH3120
3NH3330
3NH3420
3NH3430
3NH3530
3NH4030
3NH5023
3NH5323
3NH5463
3NH5473
3NH5723
3NH7520
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse size Nominal current
(A)
Nominal voltage
(V)
Number of pins Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type

33.60 €

3 Pieces Per Package

1 pack 3 Days -16069011226034NH fuse holder

38.75 €

3 Pieces Per Package

1 pack Available 9 Days -16069011226034NH fuse holder

50.41 €

3 Pieces Per Package

1 pack 3 Days 01606901---NH fuse holder

33.60 €

1 3 Days 240069012279049NH fuse holder

51.53 €

1 9 Days 3630690124210149NH fuse holder

51.53 €

1 9 Days 36306901---NH fuse holder

117.64 €

1 9 Days 412506901---NH fuse holder

34.72 €

1 41 Days -160690312260102NH fuse holder

51.12 €

1 Available 3 Days -3156901111.7-36Fuse holder

58.72 €

3 Pieces Per Package

1 pack Available 9 Days -4006901111.7-36Fuse holder

136.55 €

3 Pieces Per Package

1 pack Available 9 Days -125012501153-55Fuse holder

158.89 €

3 Pieces Per Package

1 pack Available 9 Days -63018001211-55Fuse holder

46.76 €

3 Pieces Per Package

1 pack Available 9 Days -50690198-28Fuse holder

285.72 €

1 9 Days 4a12506901419217.5116NH fuse holder

Loading...

  1. 1

Basic information

RoHS-compliant Ja

Tech Support