Circuit breaker【1-12 Pieces Per Package】

Circuit breaker
  • Volume Discount
[Specifications]
・Fuse size: D01, D02
・Compatible with: SENTRON
・Nominal voltage(V): 230, 230|400, 400
・Number of pins: 1, 2, 3, 4

[Features]
・Switch disconnector with Fuse, Miniature circuit breaker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SG7113
5SG7123
5SG7133
5SG71338BA25
5SG71338BA35
5SG71338BA50
5SG7153
5SG7163
5SG7230
5SG72341
5SG72342
5SG76110KK06
5SG76110KK10
5SG76110KK16
5SG76210KK16
5SG76310KK06
5SG76310KK10
5SG76310KK16
5SG76510KK16
5SJ61167KS
5SJ63136KS
5SJ63137KS
5SJ63166KS
5SJ63167KS
5SJ63206KS
5SJ63207KS
5SL4101-6
5SL4101-8
5SL4102-6
5SL4102-7
5SL4102-8
5SL4103-6
5SL4104-6
5SL4104-7
5SL4104-8
5SL4105-7
5SL4105-8
5SL4106-6
5SL4106-7
5SL4108-7
5SL4108-8
5SL4110-7
5SL4110-8
5SL4113-6
5SL4113-7
5SL4113-8
5SL4114-7
5SL4114-8
5SL4115-8
5SL4116-8
5SL4120-6
5SL4120-7
5SL4120-8
5SL4125-6
5SL4125-7
5SL4125-8
5SL4132-6
5SL4132-7
5SL4132-8
5SL4140-6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Fuse size Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Number of pins Operating class Operating voltage
(V)
Operating voltage
(V AC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Release characteristics RoHS-compliant Switch-off capacity
(kA)
Type Type (misc.)

25.76 €

1 3 Days --D0263230-1---709027-Ja---

52.65 €

1 3 Days --D0263400-2---709054-Ja---

50.03 €

1 Available 6 Days --D0263400-3---709081-Ja---

73.93 €

1 9 Days --D0225400-3---709081-Ja---

73.93 €

1 9 Days --D0235400-3---709081-Ja---

73.93 €

1 9 Days --D0250400-3---709081-Ja---

49.29 €

1 7 Days --D0263230-2---709054-Ja---

67.43 €

1 Available 3 Days --D0263400-4---7090108-Ja---

114.71 €

1 Available 3 Days --D0263400-3---10021927-Ja---

76.45 €

1 Available 9 Days --D0263400-3---7920027-Ja---

80.83 €

1 Available 9 Days --D0263400-3---7920027-Ja---

153.41 €

12 Pieces Per Package

1 pack Available 9 Days --D016230-1---708818-Ja---

136.55 €

12 Pieces Per Package

1 pack Available 10 Days --D0110230-1---708818-Ja---

13.83 €

1 Available 3 Days --D0116230-1---708818-Ja---

39.83 €

1 Available 3 Days --D0116400-2---708836-Ja---

153.41 €

4 Pieces Per Package

1 pack Available 10 Days --D016400-3---708854-Ja---

140.04 €

4 Pieces Per Package

1 pack 9 Days --D0110400-3---708854-Ja---

180.81 €

4 Pieces Per Package

1 pack Available 3 Days --D0116400-3---708854-Ja---

136.55 €

6 Pieces Per Package

1 pack Available 9 Days --D0116230-2---708836-Ja---

16.80 €

1 11 Days ---16-230/4001--230/400907018C/6kA--16 A-

50.03 €

1 Available 12 Days ---13-230/4003--230/400907054B/6kA--13 A-

74.28 €

1 11 Days ---13-230/4003--230/400907054C/6kA--13 A-

42.41 €

1 Available 3 Days ---16-230/4003--230/400907054B/6kA--16 A-

69.60 €

1 11 Days ---16-230/4003--230/400907054C/6kA--16 A-

49.29 €

1 11 Days ---20-230/4003--230/400---B/6kA--20 A-

78.64 €

1 Available 11 Days ---20230|400230/4003--230/400907054C/6kA--20 A-

12.32 €

1 3 Days GreySENTRON-1230|400-1-440-907618B----

34.44 €

1 21 Days GreySENTRON-1230|400-1-440-907618D----

12.32 €

1 3 Days GreySENTRON-2230|400-1230/400 V440-907618B----

22.40 €

1 3 Days GreySENTRON-2230|400-1-440-907618C----

34.44 €

1 21 Days GreySENTRON-2230|400-1-440-907618D----

12.32 €

1 3 Days GreySENTRON-3230|400-1-440-907618B----

12.32 €

1 3 Days GreySENTRON-4230|400-1-440-907618B----

22.40 €

1 3 Days GreySENTRON-4230|400-1-440-907618C----

33.60 €

1 21 Days GreySENTRON-4230|400-1-440-907618D----

22.40 €

1 21 Days GreySENTRON-0.5230|400-1-440-907618C----

34.44 €

1 21 Days GreySENTRON-0.5230|400-1-440-907618D----

12.32 €

1 3 Days GreySENTRON-6230|400-1-440-907618B----

21.40 €

1 Available 3 Days GreySENTRON-6230|400-1-440-907618C----

24.64 €

1 21 Days GreySENTRON-8230|400-1-440-907618C----

34.44 €

1 21 Days GreySENTRON-8230|400-1-440-907618D----

19.27 €

1 3 Days GreySENTRON-10230|400-1-440-907618C----

32.29 €

1 Available 21 Days GreySENTRON-10230|400-1-440-907618D----

10.63 €

1 3 Days GreySENTRON-13230|400-1-440-907618B----

20.16 €

1 21 Days GreySENTRON-13230|400-1-440-907618C----

32.29 €

1 Available 21 Days GreySENTRON-13230|400-1-440-907618D----

24.64 €

1 22 Days GreySENTRON-0.3230|400-1-440-907618C----

34.44 €

1 21 Days GreySENTRON-0.3230|400-1-440-907618D----

37.67 €

1 Available 21 Days GreySENTRON-1.6230|400-1-440-907618D----

28.00 €

1 21 Days GreySENTRON-16230|400-1-440-907618D----

10.61 €

1 Available 3 Days GreySENTRON-20230|400-1-440-907618B----

20.32 €

1 Available 3 Days GreySENTRON-20230|400-1-440-907618C----

31.36 €

1 21 Days GreySENTRON-20230|400-1-440-907618D----

12.32 €

1 3 Days GreySENTRON-25230|400-1-440-907618B----

22.40 €

1 22 Days GreySENTRON-25230|400-1-440-907618C----

34.44 €

1 21 Days GreySENTRON-25230|400-1-440-907618D----

14.89 €

1 Available 22 Days GreySENTRON-32230|400-1-440-907618B----

25.76 €

1 21 Days GreySENTRON-32230|400-1-440-907618C----

42.41 €

1 Available 21 Days GreySENTRON-32230|400-1-440-907618D----

19.04 €

1 21 Days GreySENTRON-40230|400-1-440-907618B----

Loading...

Basic information

Product type Circuit breaker

Tech Support