Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Colour | Nickel | Connection | Fabricated | Connector / Output type B | HDMI plug |
---|---|---|---|---|---|
Connector/ Input type A | HDMI plug | Connector type | straight | Product type | TV/monitor Cable |
Type (misc.) | Patch cable. kink protection | AWG | 28 | Cable features | fixable |
Cable type | Round|Cable|HDMI High Speed|HDMI | Cable use | TV/monitor | Halogen-free | Yes |
No. of A connectors(x) | 1 | No. of B connections(x) | 1 | Optical video resolution(p) | 1920 x 1080 |
Shielding | Braid shielding/shielding film | Signal flow (connector A to B) | Bidirectional (bi) |
Configure
Basic Attributes
Length
Optional Attributes