Safety cover (Part Numbers)

Safety cover
  • Volume Discount
[Specifications]
・Fuse size: DIII
・Number of pins: 3
・Product type: Safety cover

Touch protection cover ISO for bus-mounting fuse base 3-pole for busbar system 60 mm DIII/63A 1-fold.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SH2242

Part Number
5SH2242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Fuse size DIII Number of pins 3 Product type Safety cover
RoHS-compliant Ja

This page is Safety cover, part number 5SH2242.
You can find the detail information about specifications and dimensions on part number 5SH2242.

Tech Support