Disconnector Fuse【1-3 Pieces Per Package】

Disconnector Fuse
  • Volume Discount
[Specifications]
・Fuse size: 0 - 4a
・Product type: Disconnector, NH fuse disconnector

[Features]
・LV HRC disconnecting blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3NG1002
3NG1102
3NG1202
3NG1302
3NG1402
3NG1503
3NG1505
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse size Nominal current
(A)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type

4.47 €

1 3 Days 0160784820.5Disconnector

14.56 €

1 45 Days 01601254820.5NH fuse disconnector

12.73 €

1 3 Days 12501355323NH fuse disconnector

21.40 €

1 Available 3 Days 24001506123NH fuse disconnector

26.88 €

1 10 Days 36301507323NH fuse disconnector

179.27 €

3 Pieces Per Package

1 pack 30 Days 41250---NH fuse disconnector

76.17 €

1 9 Days 4a1250---Disconnector

Loading...

  1. 1

Basic information

RoHS-compliant Ja

Tech Support