SIEMENS RCBO 5S Series/ height 90 mm / Grey / Differential current rating 0.01, 0.03, 0.1, 0.3, 1A

SIEMENS RCBO 5S Series/ height 90 mm / Grey / Differential current rating 0.01, 0.03, 0.1, 0.3, 1A
  • Volume Discount
[Specifications]
・Product size (height)(mm): 90
・Grey
・Differential current rating(A):0.01, 0.03, 0.1, 0.3, 1
・Nominal voltage(V): 110, 230, 400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SU1154-6KK06
5SU1154-6KK10
5SU1154-6KK13
5SU1154-6KK16
5SU1154-7KK10
5SU13246FA06
5SU13246FA10
5SU13246FA13
5SU13246FA20
5SU13246FA25
5SU13246FA32
5SU13246FA40
5SU13246KX10
5SU13246KX32
5SU13247FA10
5SU13247FA13
5SU13247FA20
5SU13247KK82
5SU1354-6KK10
5SU1354-6KK13
5SU1354-6KK16
5SU1354-6KK20
5SU1354-6KK32
5SU1354-6KK40
5SU1354-7KK10
5SU1354-7KK13
5SU1354-7KK16
5SU1354-7KK20
5SU1354-7KK25
5SU1354-7KK32
5SU1356-6KK10
5SU1356-6KK16
5SU1356-7KK10
5SU13540KK06
5SU13540KK16
5SU13543KK32
5SU13543KK40
5SU13544KK40
5SU14541KK32
5SU1654-6KK16
5SU1654-6KK32
5SU1654-7KK13
5SU1654-7KK16
5SU1654-7KK20
5SU1654-7KK32
5SU1656-7KK20
5SU1656-7KK25
5SU16566KK40
5SU16567KK10
5SU18446WK82
5SU18447WK82
5SV13166KK06
5SV13166KK10
5SV13166KK13
5SV13166KK16
5SV13167KK02
5SV13167KK04
5SV13167KK06
5SV13167KK10
5SV13167KK13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Differential current rating
(A)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Number of pins Operating voltage
(V)
Operating voltage
(V AC)
Product size (depth)
(mm)
Product size (width)
(mm)
Release characteristics RoHS-compliant Switch-off capacity Switch-off capacity
(kA)
Type Type (misc.)

120.17 €

1 21 Days -0.0162302302230-7036B-10--Switch-off description: without delay

117.64 €

1 21 Days Grey0.0110230-2-2307736B--10-Switch-off description: without delay

120.17 €

1 21 Days -0.0113230-2--7036B-10--Switch-off description: without delay

112.04 €

1 3 Days Grey0.0116230-2-2307736B--10-Switch-off description: without delay

117.64 €

1 21 Days -0.0110230-2--7036C-10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.0362302302230-7054BJa10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.0310230-2--7054BJa10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.0313230-2--7054BJa10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.03202302302230-7054BJa10--Switch-off description: without delay

142.01 €

1 21 Days -0.03252302302230-7054BJa10--Switch-off description: without delay

142.01 €

1 21 Days -0.0332230-2--7054BJa10--Switch-off description: without delay

142.01 €

1 21 Days -0.0340230-2--7054BJa10--Switch-off description: without delay

142.01 €

1 21 Days -0.0310110-2--7054BJa10--Switch-off description: without delay

142.01 €

1 21 Days -0.03321101102110-7054BJa10--Switch-off description: without delay

136.55 €

1 21 Days -0.03102302302230-7054CJa10--Switch-off description: without delay

136.55 €

1 21 Days -0.0313230-2--7054CJa10--Switch-off description: without delay

136.55 €

1 21 Days -0.0320230-2--7054CJa10--Switch-off description: without delay

1,377.03 €

1 46 Days -0.03125230-2--70117CJa10--Switch-off description: without delay

56.55 €

1 Available 3 Days Grey0.0310230-2-2307736B--10-Switch-off description: without delay

56.55 €

1 Available 3 Days Grey0.0313230-2-2307736B--10-Switch-off description: without delay

50.41 €

1 3 Days Grey0.0316230-2-2307736B--10-Switch-off description: without delay

120.17 €

1 Available 22 Days -0.0320230-2--7036B-10--Switch-off description: without delay

128.84 €

1 21 Days -0.0332230-2--7036B-10--Switch-off description: without delay

128.84 €

1 22 Days -0.0340230-2--7036B-10--Switch-off description: without delay

56.55 €

1 Available 3 Days Grey0.0310230-2-2307736C--10-Switch-off description: without delay

107.55 €

1 3 Days -0.0313230-2--7036C-10--Switch-off description: without delay

54.37 €

1 Available 3 Days Grey0.0316230-2-2307736C--10-Switch-off description: without delay

120.17 €

1 Available 21 Days -0.0320230-2--7036C-10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.0325230-2--7036C-10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.0332230-2--7036C-10--Switch-off description: without delay

44.59 €

1 Available 3 Days Grey0.0310230-2-2307736B--6B 10 A 0.03Without delay

39.20 €

1 3 Days Grey0.0316230-2-2307736B--6B 16 A 0.03Without delay

52.20 €

1 Available 3 Days Grey0.0310230-2-2307736C--6C 10 A 0.03Without delay

218.48 €

1 21 Days -0.0362302302230-7036BJa10--Switch-off description: without delay

212.88 €

1 21 Days -0.0316230-2--7036BJa10--Switch-off description: without delay

219.16 €

1 Available 21 Days -0.03322302302230-7036BJa10--Short-time delayed shut-off description: K

218.48 €

1 21 Days -0.0340230-2--7036BJa10--Short-time delayed shut-off description: K

219.16 €

1 Available 21 Days -0.03402302302230-7036CJa10--Short-time delayed shut-off description: K

190.47 €

1 21 Days -0.132230-2--7036CJa10--Switch-off description: without delay

117.64 €

1 21 Days -0.316230-2--7036B-10--Switch-off description: without delay

128.84 €

1 21 Days -0.332230-2--7036B-10--Switch-off description: without delay

120.17 €

1 Available 21 Days -0.313230-2--7036C-10--Switch-off description: without delay

114.71 €

1 21 Days -0.316230-2--7036C-10--Switch-off description: without delay

120.17 €

1 Available 21 Days -0.320230-2--7036C-10--Switch-off description: without delay

131.09 €

1 Available 21 Days -0.332230-2--7036C-10--Switch-off description: without delay

102.69 €

1 Available 22 Days -0.320230-2--7036C-6--Switch-off description: without delay

114.71 €

1 Available 21 Days -0.325230-2--7036C-6--Switch-off description: without delay

98.32 €

1 21 Days -0.340230-2--7036BJa6--Switch-off description: without delay

102.69 €

1 Available 21 Days -0.310230-2--7036CJa6--Switch-off description: without delay

1,002.80 €

1 46 Days -1125400-4--70198BJa10--Switch-off description: Selective

1,164.15 €

1 46 Days -1125400-4--70198CJa10--Switch-off description: Selective

63.07 €

1 Available 3 Days -0.0362302302230-7018B-6--Switch-off description: without delay

56.55 €

1 Available 3 Days -0.03102302302230-7018B-6--Switch-off description: without delay

56.55 €

1 Available 3 Days -0.03132302302# 230/240-7018B-6--Switch-off description: without delay

44.81 €

1 3 Days -0.0316230-2230-7018B-6---

71.69 €

1 3 Days -0.032230# 230/2402--7018C-6--Switch-off description: without delay

71.69 €

1 10 Days -0.0342302302230-7018C-6--Switch-off description: without delay

65.25 €

1 Available 3 Days -0.0362302302# 230/240-7018C-6--Switch-off description: without delay

65.25 €

1 Available 3 Days -0.03102302302230-7018C-6--Switch-off description: without delay

65.25 €

1 Available 3 Days -0.0313230# 230/2402--7018C-6--Switch-off description: without delay

Loading...

Basic information

Product size (height)(mm) 90 Product type RCBO

Tech Support