Fuse holder inset【1-20 Pieces Per Package】

Fuse holder inset
  • Volume Discount
[Specifications]
・Product type: Fuse holder inset, NH fuse
・Duty class: aM, aR, gG, gL|gG, gPV, gR
・Nominal voltage(V AC): 500|250, 690, 750

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3NA3001
3NA3003
3NA3005
3NA3010
3NA3012
3NA3017
3NA3022
3NA3024
3NA3030
3NA3036
3NA3105
3NA3107
3NA3114
3NA3117
3NA3122
3NA3124
3NA31226
3NA31246
3NA3130
3NA3136
3NA31306
3NA3214
3NA32306
3NA32426
3NA32446
3NA32506
3NA33446
3NA3350
3NA3354
3NA3362
3NA33626
3NA3472
3NA3475
3NA3480
3NA3482
3NA3802
3NA3803
3NA3804
3NA3805
3NA3807
3NA38056
3NA3810
3NA3812
3NA3814
3NA3817
3NA38126
3NA38147
3NA3820
3NA3822
3NA3824
3NA38207
3NA38227
3NA38247
3NA3830
3NA3832
3NA3836
3NA38307
3NA38328
3NA38368
3NA6105
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length
(mm)
Colour Duty class Fuse size Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Nominal voltage (details)
(V DC)
Operating class Product size (height)
(mm)
Product size (width)
(mm)
Product type Release characteristics RoHS-compliant Size Switch-off capacity
(kA)
Type (misc.)

35.52 €

3 Pieces Per Package

1 pack Available 10 Days --gG06-500----30Fuse holder inset-Ja-120-

35.52 €

3 Pieces Per Package

1 pack Available 10 Days --gG010-500----30Fuse holder inset-Ja-120-

35.52 €

3 Pieces Per Package

1 pack Available 10 Days --gG016-500----30Fuse holder inset-Ja-120-

35.52 €

3 Pieces Per Package

1 pack Available 9 Days --gG025-500----30Fuse holder inset-Ja-120-

35.52 €

3 Pieces Per Package

1 pack Available 10 Days --gG032-500----30Fuse holder inset-Ja-120-

35.52 €

3 Pieces Per Package

1 pack Available 9 Days --gG040-500----30Fuse holder inset-Ja-120-

35.52 €

3 Pieces Per Package

1 pack Available 10 Days --gG063-500----30Fuse holder inset-Ja-120-

13.83 €

1 Available 3 Days --gG080-500----30Fuse holder inset-Ja-120-

14.89 €

1 Available 3 Days --gG0100-500----30Fuse holder inset-Ja-120-

38.75 €

3 Pieces Per Package

1 pack Available 9 Days --gG0160-500----30Fuse holder inset-Ja-120-

27.97 €

3 Pieces Per Package

1 pack Available 10 Days --gG116-500----30Fuse holder inset---120-

10.05 €

1 Available 3 Days --gG120-500----30Fuse holder inset-Ja-120-

24.64 €

3 Pieces Per Package

1 pack 9 Days --gG135-500----30Fuse holder inset---120-

24.64 €

3 Pieces Per Package

1 pack 10 Days --gG140-500----30Fuse holder inset---120-

24.64 €

3 Pieces Per Package

1 pack 9 Days --gG163-500----30Fuse holder inset---120-

24.64 €

3 Pieces Per Package

1 pack 9 Days --gG180-500----30Fuse holder inset---120-

96.12 €

3 Pieces Per Package

1 pack Available 9 Days --gG163-690----30Fuse holder inset-Ja-120-

98.32 €

3 Pieces Per Package

1 pack Available 9 Days --gG180-690----30Fuse holder inset-Ja-120-

24.64 €

3 Pieces Per Package

1 pack 9 Days --gG1100-500----30Fuse holder inset---120-

24.60 €

3 Pieces Per Package

1 pack Available 3 Days --gG1160-500----30Fuse holder inset---120-

98.32 €

3 Pieces Per Package

1 pack Available 10 Days --gG1100-690----30Fuse holder inset-Ja-120-

39.83 €

3 Pieces Per Package

1 pack Available 9 Days --gG235-500----47.2Fuse holder inset-Ja-120-

131.09 €

3 Pieces Per Package

1 pack Available 9 Days --gG2100-690----47.2Fuse holder inset-Ja-120-

125.63 €

3 Pieces Per Package

1 pack Available 9 Days --gG2224-690----57.8Fuse holder inset-Ja-120-

158.89 €

3 Pieces Per Package

1 pack Available 9 Days --gG2250-690----57.8Fuse holder inset-Ja-120-

169.85 €

3 Pieces Per Package

1 pack Available 9 Days --gG2300-690----57.8Fuse holder inset-Ja-120-

235.60 €

3 Pieces Per Package

1 pack Available 9 Days --gG3250-690----57.8Fuse holder inset-Ja-120-

60.89 €

3 Pieces Per Package

1 pack 9 Days --gG3300-500----57.8Fuse holder inset-Ja-120-

60.89 €

3 Pieces Per Package

1 pack 9 Days --gG3355-500----57.8Fuse holder inset-Ja-120-

60.89 €

3 Pieces Per Package

1 pack 9 Days --gG3425-500----71.2Fuse holder inset-Ja-120-

230.12 €

3 Pieces Per Package

1 pack Available 9 Days --gG3425-690----71.2Fuse holder inset-Ja-120-

218.48 €

1 10 Days --gG4630-500----101.8Fuse holder inset-Ja-120-

212.88 €

1 10 Days --gG4800-500----101.8Fuse holder inset-Ja-120-

252.09 €

1 9 Days --gG41000-500----101.8Fuse holder inset-Ja-120-

252.09 €

1 10 Days --gG41250-500----101.8Fuse holder inset-Ja-120-

15.96 €

3 Pieces Per Package

1 pack Available 9 Days --gG02-500----21Fuse holder inset---120-

12.32 €

3 Pieces Per Package

1 pack 9 Days 78-gL|gG0001010-500|250500 V/AC 250gG--NH fuse--000--

15.96 €

3 Pieces Per Package

1 pack Available 9 Days --gG04-500----21Fuse holder inset-Ja-120-

10.07 €

3 Pieces Per Package

1 pack 3 Days 78-gL|gG0001616-500|250500 V/AC 250gG--NH fuse--000--

12.32 €

3 Pieces Per Package

1 pack 9 Days --gG020-500----21Fuse holder inset---120-

60.89 €

3 Pieces Per Package

1 pack Available 9 Days --gG016-690----21Fuse holder inset-Ja-120-

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0002525-500|250500 V/AC. 250gG--NH fuse--000--

13.83 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0003232-500|250500 V/AC 250gG--NH fuse--000--

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0003535-500|250500 V/AC. 250gG--NH fuse--000--

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0004040-500|250500 V/AC 250 - 18gG--NH fuse--000--

58.72 €

3 Pieces Per Package

1 pack Available 10 Days --gG032-690----21Fuse holder inset-Ja-120-

14.89 €

3 Pieces Per Package

1 pack Available 3 Days 78-gG003535-500|250500 V/AC. 250gG--NH fuse--00--

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0005050-500|250500 V/AC 250 - 18gG--NH fuse--000--

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0006363-500|250500 V/AC. 250gG--NH fuse--000--

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG0008080-500|250500 V/AC 250gG--NH fuse--000--

14.89 €

3 Pieces Per Package

1 pack Available 3 Days 78-gG005050-500|250500 V/AC. 250gG--NH fuse--00--

14.89 €

3 Pieces Per Package

1 pack Available 3 Days 78-gG006363-500|250500 V/AC 250 - 18gG--NH fuse--00--

14.89 €

3 Pieces Per Package

1 pack Available 3 Days 78-gG008080-500|250500 V/AC 250gG--NH fuse--00--

11.68 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG000100100-500|250500 V/AC 250gG--NH fuse--000--

14.89 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG00125125-500|250500 V/AC 250gG--NH fuse--00--

15.96 €

3 Pieces Per Package

1 pack Available 3 Days 78-gL|gG00160160-500|250500 V/AC 250 - 18gG--NH fuse--00--

13.44 €

3 Pieces Per Package

1 pack 3 Days 78-gG00100100-500|250500 V/AC 250 - 18gG--NH fuse--00--

52.65 €

3 Pieces Per Package

1 pack 3 Days --gG0125-400----21Fuse holder inset-Ja000120-

22.47 €

1 Available 3 Days --gG0160-400----21Fuse holder inset-Ja-120-

37.67 €

3 Pieces Per Package

1 pack Available 9 Days --gG116-500----30Fuse holder inset-Ja-120-

Loading...

Tech Support