Auxiliary Switch / 90 x 9 x 70mm / Grey / 1 breaker, 1 maker, 2 breakers, 2 makers

Auxiliary Switch / 90 x 9 x 70mm / Grey / 1 breaker, 1 maker, 2 breakers, 2 makers
  • Volume Discount
[Specifications]
・Compatible with: SENTRON
・Product type: Auxiliary switch
・Product size (height x width x depth)(mm): 90 x 9 x 70
・Colour: Grey
・Contact type: 1 breaker, 1 maker, 2 breakers, 2 makers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5ST3010-2
5ST30100HG
5ST3011
5ST3013
5ST3014
5ST3015
5ST30110HG
5ST30112
5ST30120HG
5ST30122
5ST30142
5ST30152
5ST3020
5ST30200HG
5ST3021
5ST3022
5ST30210HG
5ST30212
5ST30220HG
5ST30222
5ST30300HG
5ST30310HG
5ST3055
5ST3056
5ST3057
5ST3058
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Contact type Cross section (numerical)
(mm²)
Nominal voltage
(V AC)
No. of partitions Operating voltage
(V)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)

23.52 €

1 16 Days ---1 breaker|1 maker--0.5--90709

25.76 €

1 3 Days ---------110709

18.09 €

1 Available 45 Days 909702 makers2.5-------

36.96 €

1 3 Days ---1 breaker|1 maker2.5----90709

39.20 €

1 16 Days ---2 makers2.5----90709

39.20 €

1 16 Days ---2 breakers--0.5--90709

26.88 €

1 16 Days ---------110709

24.60 €

1 16 Days ---------90709

26.88 €

1 16 Days ---------110709

24.60 €

1 16 Days ---------90709

42.41 €

1 Available 16 Days ---------90709

42.41 €

1 Available 98 Days ---------90709

29.12 €

1 3 Days 909701 breaker|1 maker2.5-------

40.89 €

1 16 Days ---------110709

31.21 €

1 Available 17 Days ---2 makers-----90709

31.21 €

1 Available 16 Days ---2 breakers-----90709

40.89 €

1 16 Days ---------110709

36.60 €

1 Available 17 Days ---------90709

40.89 €

1 16 Days ---------110709

36.60 €

1 Available 16 Days ---------90709

73.93 €

1 9 Days -------480-1107018

69.45 €

1 9 Days -------60-1107018

397.76 €

1 9 Days --------48907036

464.99 €

1 9 Days -----230---907036

464.99 €

1 9 Days --------48907036

554.63 €

1 9 Days -----230---907036

Loading...

  1. 1

Basic information

Colour Grey Compatible with (details) SENTRON Product type Auxiliary switch

Tech Support